??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC VA04-M413-3E-664-PX0350-003
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC VA04-M413-3E-664-PX0350-003
VERF
Availability
Available
BC
Order code
BCC04WF
TC
Artikelbezeichnung
BCC VA04-M413-3E-664-PX0350-003
PX
Product view
52374_00
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCC04WF
DESCRIPT
Description
Connection 1 = A, DIN-0°/180°-Valve connector, angled, 4-pin, Connection 2 = M12x1-Male, straight, 3-pin, A-coded, Function indicator = Yellow LED/No, Suppressor = Suppressor diode, Cable = PUR black, 0.3 m, drag chain compatible, Number of conductors = 3, Cable temperature, fixed routing = -50...80 °C, Cable temperature, flexible routing = -25...80 °C, Operating voltage Ub = 24 VDC / 24 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67/IP67, IP69K, Approval/Conformity = CE, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.